IESNA:LM-63-2002
[TEST]P946915
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2B-935-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7786
TILT=NONE
52 -1 1 37 22 1 1 0.5 1 0
1 1 73.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
1563 1563.8 1560.5 1553.5 1512.7 1470.3 1463.3 1497.1 1575.3 1679.5
1805.5 1950.5 2103.3 2214.9 2300.6 2385.4 2462.9 2509.4 2525.5 2508.2
2420.8 2263.9 2063.4 1745.4 1281.7 746.3 579.5 530 471.2 383.8
294.9 229 171.7 107.5 61.4 24.7 0
1563 1556.4 1553.1 1548.6 1509 1465.8 1459.6 1490.1 1565.4 1672.9
1795.7 1935.7 2088.5 2203.8 2286.2 2372.7 2449.3 2498.7 2521.7 2501.2
2407.3 2253.6 2049.8 1718.2 1241.3 722.8 572.9 525.1 465.4 377.3
291.2 226.1 163.5 103.4 59.7 23.9 0
1563 1560.9 1559.3 1554.7 1523.4 1481.8 1468.7 1493.8 1559.7 1660.6
1780 1914.3 2065.8 2199.3 2291.5 2377.2 2467.4 2528.8 2567.1 2563.8
2500.3 2359.5 2166.3 1865.7 1422.1 841 583.2 529.6 480.2 411.8
332.4 247.1 182.9 119.4 65.1 29.7 0
1563 1559.3 1557.2 1560.9 1539.5 1503.7 1487.6 1500.4 1546.5 1627.2
1734.7 1854.6 1993.3 2143.3 2263.1 2358.2 2449.7 2529.2 2576.5 2598.8
2574.1 2487.6 2333.5 2063.4 1656.5 1059.7 600.1 497.9 453 399.5
342.7 284.6 220.3 147 84 37.5 0
1563 1561.3 1562.6 1570.8 1566.7 1547.7 1524.3 1521.8 1542.8 1591
1665.1 1760.7 1875.1 2006.9 2150.7 2283.7 2387.1 2476.9 2556.3 2614.8
2631.3 2595.1 2504.9 2357.8 2070.4 1560.5 868.6 440.7 346.8 292
238 191.9 149.5 105.4 57.2 21 0
1563 1563.8 1568.3 1579.4 1590.1 1590.1 1579 1568.7 1570.4 1590.6
1630.5 1693.1 1777.5 1877.2 1988.8 2130.5 2281.2 2408.5 2482.2 2516.8
2539.5 2550.6 2546.9 2542.3 2498.3 2238.8 1676.2 933.7 424.6 272.6
214.6 166.4 121.5 83.6 48.2 17.7 0
1563 1564.6 1573.3 1586.4 1605.4 1622.3 1633.8 1642.9 1642 1657.7
1684 1724.4 1780.4 1844.7 1923.3 2019.3 2128.4 2248.3 2356.2 2445.6
2535.8 2637.1 2738.4 2843.8 2974.4 3047.7 2821.6 2232.2 1442.3 724.4
347.6 213.7 145 94.3 54 18.9 0
1563 1565.8 1577.8 1596.7 1617.3 1637.9 1662.6 1690.6 1724.4 1767.7
1822.8 1886.3 1954.6 2030.4 2120.6 2231 2355.8 2493.3 2643.2 2805.5
2992.9 3197.6 3426.6 3654.3 3909.7 4206.6 4496.2 4569.5 4303.4 3671.2
2728.9 1731 1009.4 557.6 246.3 59.3 0
1563 1570 1584.4 1606.2 1627.6 1647 1670.5 1702.6 1740.1 1796.9
1871.9 1957.9 2060.1 2186.1 2339.3 2529.2 2749.1 3003.6 3277.9 3558
3876.3 4178.6 4535.3 4897.7 5332.6 5760.1 6303.8 6886.1 7349.4 7300.8
6424.8 4841.7 3060.4 1226.5 224 49.4 0
1563 1569.6 1587.3 1607.9 1629.3 1652.3 1676.6 1709.2 1748.3 1804.7
1873.9 1957.1 2055.5 2182 2338.9 2538.2 2766.4 3042.3 3347.1 3659.3
3987.1 4321.9 4680.7 5071.9 5489.5 5924.9 6419.1 6956.1 7480.8 7573.5
6699.5 4889.9 2774.2 722.4 154 45.7 0
1563 1569.1 1583.1 1610.7 1633.4 1658.5 1679.1 1709.2 1750.4 1799.8
1859.5 1927.5 2004.9 2111.1 2250.8 2419.6 2623.9 2875.1 3161.3 3473.5
3787.4 4109 4441.4 4796 5183.1 5563.7 5960.3 6307.5 6571.5 6382.4
5500.7 3790.7 1649.9 318.4 96 31.7 0
1563 1567.5 1586.4 1610.3 1632.2 1654 1674.6 1698.5 1731.8 1767.7
1810.1 1851.3 1892.4 1948 2029.6 2137.5 2267.2 2441.4 2646.5 2878.8
3131.7 3393.2 3650.2 3911.3 4182.7 4436.8 4691.8 4922.8 4971.8 4541
3661.7 2516 1073.7 213.7 64.2 17.7 0
1563 1567.5 1583.1 1601.3 1619.4 1630.5 1641.6 1651.1 1659.7 1670
1673.3 1662.2 1641.2 1619 1603.3 1602.5 1624.7 1688.2 1791.1 1920.9
2074.5 2243.8 2414.3 2583.9 2748.7 2885.8 2967.4 3013.1 2896.9 2436.9
1787 1105 440.7 125.2 46.1 11.5 0
1563 1561.7 1565.4 1570.8 1567.5 1545.7 1511.9 1461.2 1394.5 1306.4
1196 1067.5 939.8 833.2 748.3 678.3 624.4 589.8 572.1 567.9
579.1 601.3 622.7 643.7 653.6 637.5 588.1 509.5 389.2 276.4
201 145.8 106.3 74.5 44.9 11.9 0
1563 1552.7 1539.9 1514.8 1469.5 1394.1 1293.2 1165.1 1021.8 891.7
785 692.3 606.7 543.2 508.6 492.6 481.5 467.9 453.4 439.9
423.8 402 376.4 353.8 331.9 310.1 288.7 265.6 238.5 207.6
175.9 145 112 77 42 9.5 0
1563 1542.4 1504.9 1441.5 1342.6 1202.2 1048.2 901.5 793.6 701.8
623.5 579.5 553.9 531.7 508.6 489.3 479 475.3 468.3 452.6
430 407.3 384.3 362 337.7 313.8 289.5 263.6 238.5 210.9
181.6 149.1 112 72.5 37.1 7.8 0
1563 1535.8 1472.8 1369.4 1217.8 1032.9 876.4 768.1 681.6 627.7
602.1 578.6 553.9 527.6 503.3 488.5 483.9 481.5 475.7 457.2
414.3 390 368.2 347.2 327.8 309.7 287.5 262.8 236.4 206.7
174.6 140 103.8 70 37.5 10.3 0
1563 1525.1 1437.4 1294.4 1098.4 905.7 782.5 691.5 642.1 620.7
593.9 567.9 550.2 531.3 505.3 488.9 481.5 471.6 427.9 409.4
403.2 400.7 393.7 382.6 365.7 343.5 312.2 282.9 250.8 218.7
185.7 152.8 118.6 84 49.4 16.9 0
1563 1522.2 1415.1 1237.6 1014.8 840.6 730.6 660.2 639.2 614.9
585.2 565.1 552.3 535.4 504.5 483.5 467 421.7 406.1 399.5
394.1 392.9 388 374.8 352.1 325.4 296.5 265.2 232.7 203.5
175 147 120.3 93.1 93.5 70.8 0
1563 1511.1 1383.8 1183.2 951.4 801.5 699.3 654 638.8 611.2
582.8 564.6 553.9 537.1 500.8 469.1 427.5 395 384.7 375.2
369 365.3 348.4 329.5 308.1 286.6 261.5 237.2 210.5 183.3
157.7 131.4 106.7 128.5 115.3 38.7 0
1563 1507.8 1372.7 1163.9 925.4 770.2 678.7 651.5 637.5 610.8
582.8 565.9 558.1 542.4 498.3 451.8 397.4 374.8 360.4 348.8
343.1 330.3 308.9 289.1 268.9 246.3 226.5 206.7 185.7 166.8
157.3 124.4 103.4 142.9 65.9 16.5 0
1563 1513.1 1380.9 1166.4 931.2 780.5 682.4 653.2 641.7 615.3
585.2 569.2 560.9 546.9 504.1 452.2 396.6 374 358.7 346.8
340.2 327.8 306.8 288.3 267.7 245.9 224 204.3 184.9 161.9
141.7 116.6 103.4 143.3 56.8 14 0
